PTBG0169KA-A

Package Drawing
p169f1-50-cad
Package Family
TFBGA
Pin Count
169
Pin Pitch (mm)
0.5
Dimension (mm x mm)
8x8
Typical Weight (g)
0.15
Max. Height (mm)
1.18
Mount pad
fig0013j
JEDEC Tray
H7984-2