PTBG0145KA-A

Package Drawing
p145f1-50-bnb
Package Family
TFBGA
Pin Count
145
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7x7
Typical Weight (g)
0.09
Max. Height (mm)
1.01
Mount pad
fig0013j
JEDEC Tray
H8224-1