PTBG0141LA-A

Package Drawing
p141f1-40-ba6
Package Family
TFBGA
Pin Count
141
Pin Pitch (mm)
0.4
Dimension (mm x mm)
6x6
Typical Weight (g)
0.07
Max. Height (mm)
1.06
Mount pad
fig0013j
JEDEC Tray
H7950-2