PTBG0121KA-A

Package Drawing
p121f1-50-bal
Package Family
TFBGA
Pin Count
121
Pin Pitch (mm)
0.5
Dimension (mm x mm)
6x6
Typical Weight (g)
0.07
Max. Height (mm)
1.01
Mount pad
fig0013j
JEDEC Tray
H7950-2