PTBG0121JB-A

Package Drawing
p121f1-65-ca7
Package Family
TFBGA
Pin Count
121
Pin Pitch (mm)
0.65
Dimension (mm x mm)
8x8
Typical Weight (g)
0.13
Max. Height (mm)
1.09
Mount pad
fig0013j
JEDEC Tray
H7984-2