PTBG0065KA-A

Package Drawing
ptbg0065ka_a
Package Family
TFBGA
Pin Count
65
Pin Pitch (mm)
0.5
Dimension (mm x mm)
6x6
Typical Weight (g)
0.056
Max. Height (mm)
1.2
Mount pad
fig0013j
JEDEC Tray
tray0063