PTBG0048HG-A

Package Drawing
ptbg0048hg_a
Package Family
TFBGA
Pin Count
48
Pin Pitch (mm)
0.75
Dimension (mm x mm)
8.5x11
Typical Weight (g)
0.2
Max. Height (mm)
1.2
Mount pad
fig0013j
JEDEC Tray
tray0058