PRSP0038JA-A

Package Drawing
p38mc-65-2a4
Package Family
SSOP
Pin Count
38
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6.1x12.3
Typical Weight (g)
0.3
Max. Height (mm)
2
Mount pad
fig0004j
JEDEC Tray
H7960