PRSP0016JC-A

Package Drawing
p16ma-65-faa
Package Family
SSOP
Pin Count
16
Pin Pitch (mm)
0.65
Dimension (mm x mm)
4.4x5.0
Typical Weight (g)
0.08
Max. Height (mm)
1.725
Mount pad
fig0004j
JEDEC Tray
H7962