PRQP0208KG-B

Package Drawing
p208gd-50-lml
Package Family
FQFP
Pin Count
208
Pin Pitch (mm)
0.5
Dimension (mm x mm)
28x28
Typical Weight (g)
5
Max. Height (mm)
3.8
Mount pad
fig0008j
JEDEC Tray
  H7983
H7996