PRBG2209FA-A

Package Drawing
p2209f5-100-za2
Package Family
HBGA
Pin Count
2209
Pin Pitch (mm)
1
Dimension (mm x mm)
50x50
Typical Weight (g)
39.9
Max. Height (mm)
3.85
Mount pad
fig0013j
JEDEC Tray
H8111