PRBG1849FB-A

Package Drawing
p1849f5-100-wn5
Package Family
HBGA
Pin Count
1849
Pin Pitch (mm)
1
Dimension (mm x mm)
45x45
Typical Weight (g)
31.45
Max. Height (mm)
3.85
Mount pad
fig0013j
JEDEC Tray
H8099