PRBG1521FC-A

Package Drawing
p1521f5-100-ua8
Package Family
HBGA
Pin Count
1521
Pin Pitch (mm)
1
Dimension (mm x mm)
40x40
Typical Weight (g)
26.4
Max. Height (mm)
3.85
Mount pad
fig0013j
JEDEC Tray
H8188