PRBG1155FF-A

Package Drawing
p1155f5-100-rnb
Package Family
HBGA
Pin Count
1155
Pin Pitch (mm)
1
Dimension (mm x mm)
35x35
Typical Weight (g)
20.3
Max. Height (mm)
3.9
Mount pad
fig0013j
JEDEC Tray
H8201