PRBG0955FC-A

Package Drawing
p955f5-100-qn4
Package Family
HBGA
Pin Count
955
Pin Pitch (mm)
1
Dimension (mm x mm)
33x33
Typical Weight (g)
12.9
Max. Height (mm)
3.37
Mount pad
fig0013j
JEDEC Tray
H8105