PRBG0933FA-A

Package Drawing
p933f1-100-rnb
Package Family
BGA
Pin Count
933
Pin Pitch (mm)
1
Dimension (mm x mm)
35x35
Typical Weight (g)
4.94
Max. Height (mm)
2.43
Mount pad
fig0013j
JEDEC Tray
H8002