PRBG0797FA-B

Package Drawing
p797f1-100-rna
Package Family
BGA
Pin Count
797
Pin Pitch (mm)
1
Dimension (mm x mm)
35x35
Typical Weight (g)
4.34
Max. Height (mm)
2.43
Mount pad
fig0013j
JEDEC Tray
H8002