PRBG0729FF-A

Package Drawing
p729f5-100-nn9
Package Family
HBGA
Pin Count
729
Pin Pitch (mm)
1
Dimension (mm x mm)
29x29
Typical Weight (g)
6.4
Max. Height (mm)
3.45
Mount pad
fig0013j
JEDEC Tray
H8106