PRBG0720GA-A

Package Drawing
p720f5-80-mna
Package Family
HFBGA
Pin Count
720
Pin Pitch (mm)
0.8
Dimension (mm x mm)
27x27
Typical Weight (g)
5.9
Max. Height (mm)
3.25
Mount pad
fig0013j
JEDEC Tray
H8007