PRBG0672FC-A

Package Drawing
p672f5-100-mnb
Package Family
HBGA
Pin Count
672
Pin Pitch (mm)
1
Dimension (mm x mm)
27x27
Typical Weight (g)
5.38
Max. Height (mm)
3.4
Mount pad
fig0013j
JEDEC Tray
H8007