PRBG0653GA-A

Package Drawing
prbg0653ga_a
Package Family
HFBGA
Pin Count
653
Pin Pitch (mm)
0.8
Dimension (mm x mm)
25x25
Typical Weight (g)
2.3
Max. Height (mm)
2.6
Mount pad
fig0013j
JEDEC Tray
tray0102