PRBG0641FA-C

Package Drawing
p641f1-100-rn3
Package Family
BGA
Pin Count
641
Pin Pitch (mm)
1
Dimension (mm x mm)
35x35
Typical Weight (g)
4.7
Max. Height (mm)
2.53
Mount pad
fig0013j
JEDEC Tray
H8002