PRBG0632GA-A

Package Drawing
p632f5-80-ln6
Package Family
HFBGA
Pin Count
632
Pin Pitch (mm)
0.8
Dimension (mm x mm)
25x25
Typical Weight (g)
5.02
Max. Height (mm)
3.25
Mount pad
fig0013j
JEDEC Tray
H7985-1