PRBG0625FB-A

Package Drawing
p625f5-100-mn6
Package Family
HBGA
Pin Count
625
Pin Pitch (mm)
1
Dimension (mm x mm)
27x27
Typical Weight (g)
3.32
Max. Height (mm)
3.35
Mount pad
fig0013j
JEDEC Tray
H8000