PRBG0624FB-B

Package Drawing
p624f5-100-mn9
Package Family
HBGA
Pin Count
624
Pin Pitch (mm)
1
Dimension (mm x mm)
27x27
Typical Weight (g)
5.8
Max. Height (mm)
3.45
Mount pad
fig0013j
JEDEC Tray
H8000