PRBG0609FA-C

Package Drawing
p609f1-100-rnc
Package Family
BGA
Pin Count
609
Pin Pitch (mm)
1
Dimension (mm x mm)
35x35
Typical Weight (g)
4.7
Max. Height (mm)
2.43
Mount pad
fig0013j
JEDEC Tray
H8002