PRBG0544FA-B

Package Drawing
p544f1-100-mnb
Package Family
BGA
Pin Count
544
Pin Pitch (mm)
1
Dimension (mm x mm)
27x27
Typical Weight (g)
2.8
Max. Height (mm)
2.43
Mount pad
fig0013j
JEDEC Tray
H7903-2