PRBG0505JA-A

Package Drawing
prbg0505ja_a
Package Family
FBGA
Pin Count
505
Pin Pitch (mm)
0.65
Dimension (mm x mm)
17x17
Typical Weight (g)
0.9
Max. Height (mm)
1.9
Mount pad
fig0013j
JEDEC Tray
tray0092