PRBG0480GA-A

Package Drawing
prbg0480ga_a
Package Family
FPBGA
Pin Count
480
Pin Pitch (mm)
0.8
Dimension (mm x mm)
23x23
Typical Weight (g)
1.8
Max. Height (mm)
2.1
Mount pad
fig0013j
JEDEC Tray
tray0091