PRBG0449GB-A

Package Drawing
prbg0449gb_a
Package Family
FPBGA
Pin Count
449
Pin Pitch (mm)
0.8
Dimension (mm x mm)
21x21
Typical Weight (g)
1.57
Max. Height (mm)
2.1
Mount pad
fig0013j
JEDEC Tray
tray0086