PRBG0449GA-A

Package Drawing
prbg0449ga_a
Package Family
FPBGA
Pin Count
449
Pin Pitch (mm)
0.8
Dimension (mm x mm)
21x21
Typical Weight (g)
1.4
Max. Height (mm)
1.9
Mount pad
fig0013j
JEDEC Tray
tray0086