PRBG0440GA-A

Package Drawing
prbg0440ga_a
Package Family
FBGA
Pin Count
440
Pin Pitch (mm)
0.8
Dimension (mm x mm)
23x23
Typical Weight (g)
1.9
Max. Height (mm)
2.1
Mount pad
fig0013j
JEDEC Tray
tray0091