PRBG0436GA-A

Package Drawing
prbg0436ga_a
Package Family
HFBGA
Pin Count
436
Pin Pitch (mm)
0.8
Dimension (mm x mm)
19x19
Typical Weight (g)
1.6
Max. Height (mm)
2.6
Mount pad
fig0013j
JEDEC Tray
tray0048