PRBG0420FA-A

Package Drawing
p420f1-100-kne
Package Family
BGA
Pin Count
420
Pin Pitch (mm)
1
Dimension (mm x mm)
23x23
Typical Weight (g)
1.87
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7978-1