PRBG0404FB-A

Package Drawing
p404f1-100-knb
Package Family
BGA
Pin Count
404
Pin Pitch (mm)
1
Dimension (mm x mm)
23x23
Typical Weight (g)
1.84
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
  H7978-1
H8022