PRBG0385FA-A

Package Drawing
p385f1-100-ka5
Package Family
BGA
Pin Count
385
Pin Pitch (mm)
1
Dimension (mm x mm)
22x22
Typical Weight (g)
1.75
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7931