PRBG0376GA-A

Package Drawing
prbg0376ga_a
Package Family
FBGA
Pin Count
376
Pin Pitch (mm)
0.8
Dimension (mm x mm)
19x19
Typical Weight (g)
1.1
Max. Height (mm)
2.1
Mount pad
fig0013j
JEDEC Tray
tray0019