PRBG0352FC-A

Package Drawing
p352f1-100-kn7
Package Family
BGA
Pin Count
352
Pin Pitch (mm)
1
Dimension (mm x mm)
23x23
Typical Weight (g)
1.81
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7978-1