PRBG0345FC-A

Package Drawing
p345f1-100-ka3
Package Family
BGA
Pin Count
345
Pin Pitch (mm)
1
Dimension (mm x mm)
22x22
Typical Weight (g)
1.68
Max. Height (mm)
1.95
Mount pad
fig0013j
JEDEC Tray
H7931