PRBG0336GA-A

Package Drawing
p336f1-80-gnl
Package Family
FPBGA
Pin Count
336
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17x17
Typical Weight (g)
0.93
Max. Height (mm)
1.78
Mount pad
fig0013j
JEDEC Tray
H7975