PRBG0324FD-A

Package Drawing
p324f1-100-kn9
Package Family
BGA
Pin Count
324
Pin Pitch (mm)
1
Dimension (mm x mm)
23x23
Typical Weight (g)
1.79
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7978-1