PRBG0320FB-A

Package Drawing
p320f1-100-jn3
Package Family
BGA
Pin Count
320
Pin Pitch (mm)
1
Dimension (mm x mm)
21x21
Typical Weight (g)
1.54
Max. Height (mm)
2
Mount pad
fig0013j
JEDEC Tray
H8015-1