PRBG0289JA-A

Package Drawing
p289f1-65-eat
Package Family
FBGA
Pin Count
289
Pin Pitch (mm)
0.65
Dimension (mm x mm)
12x12
Typical Weight (g)
0.48
Max. Height (mm)
1.71
Mount pad
fig0013j
JEDEC Tray
H7980