PRBG0272FD-A

Package Drawing
p272f1-100-jn1
Package Family
BGA
Pin Count
272
Pin Pitch (mm)
1
Dimension (mm x mm)
21x21
Typical Weight (g)
1.5
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H8015-1