PRBG0256GA-A

Package Drawing
prbg0256ga_a
Package Family
FPBGA
Pin Count
256
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17x17
Typical Weight (g)
0.85
Max. Height (mm)
1.9
Mount pad
fig0013j
JEDEC Tray
tray0092