PRBG0256FF-A

Package Drawing
p256f1-100-gn4
Package Family
BGA
Pin Count
256
Pin Pitch (mm)
1
Dimension (mm x mm)
17x17
Typical Weight (g)
1.02
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7975