PRBG0240JA-A

Package Drawing
prbg0240ja_a
Package Family
FBGA
Pin Count
240
Pin Pitch (mm)
0.65
Dimension (mm x mm)
13x13
Typical Weight (g)
0.5
Max. Height (mm)
1.9
Mount pad
fig0013j
JEDEC Tray
H000748