PRBG0144FA-A

Package Drawing
p144f1-100-enh
Package Family
BGA
Pin Count
144
Pin Pitch (mm)
1
Dimension (mm x mm)
13x13
Typical Weight (g)
0.48
Max. Height (mm)
2.03
Mount pad
fig0013j
JEDEC Tray
H7964