PLSP0030JB-B

Package Drawing
s30mc-65-5a4
Package Family
LSSOP
Pin Count
30
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6.1x9.85
Typical Weight (g)
0.18
Max. Height (mm)
1.4
Mount pad
fig0004j
JEDEC Tray
H7940