PLSP0030JB-A

Package Drawing
plsp0030jb_a
Package Family
LSSOP
Pin Count
30
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6.1x9.7
Typical Weight (g)
0.18
Max. Height (mm)
1.4
Mount pad
fig0004j
JEDEC Tray
H7940